CFCs
Genetron® 13 (R-13)
U.S. production stopped December 31, 1995. Consider R-134a, R-401A, R-401B and R-409A.
General Information
- Brand
- Genetron®
- Typical Lubricant
- Mineral Oil
- ASHRAE Number
- R-13
- Refrigerant Type
- Pure Fluid
- Application
- Automobile A/C
- Commercial A/C
- Refrigerant Class
- CFC
Temperature
- Boiling Point/Range
- -114.7 °F at 1 Atm
Other
- Other Notes
- U.S. production stopped December 31, 1995. Consider R-134a, R-401A, R-401B and R-409A. Chlorofluorocarbon (CFC) products such as R-13 are no longer manufactured but are still used in a variety of systems, and service refrigerant is sometimes still available in reclaimed form in some developed countries including the United States. In countries operating under "Article" provisions of the Montreal protocol agreement, CFCs in virgin form are still available, although these countries are now beginning to implement CFC phase-outs.
General Information
- Brand
- Genetron®
- Typical Lubricant
- Mineral Oil
- ASHRAE Number
- R-13
- Refrigerant Type
- Pure Fluid
- Application
- Automobile A/C
- Commercial A/C
- Refrigerant Class
- CFC
Temperature
- Boiling Point/Range
- -114.7 °F at 1 Atm
Other
- Other Notes
- U.S. production stopped December 31, 1995. Consider R-134a, R-401A, R-401B and R-409A. Chlorofluorocarbon (CFC) products such as R-13 are no longer manufactured but are still used in a variety of systems, and service refrigerant is sometimes still available in reclaimed form in some developed countries including the United States. In countries operating under "Article" provisions of the Montreal protocol agreement, CFCs in virgin form are still available, although these countries are now beginning to implement CFC phase-outs.
- Brand : Genetron®
- Typical Lubricant : Mineral Oil
- ASHRAE Number : R-13
- Refrigerant Type : Pure Fluid
- Application : Automobile A/C|Commercial A/C
- Refrigerant Class : CFC
- Boiling Point/Range : -114.7 °F at 1 Atm
- Other Notes : U.S. production stopped December 31, 1995. Consider R-134a, R-401A, R-401B and R-409A. Chlorofluorocarbon (CFC) products such as R-13 are no longer manufactured but are still used in a variety of systems, and service refrigerant is sometimes still available in reclaimed form in some developed countries including the United States. In countries operating under "Article" provisions of the Montreal protocol agreement, CFCs in virgin form are still available, although these countries are now beginning to implement CFC phase-outs.