HCFCs
Genetron® HP80 (R-402A)
An interim replacement for retrofitting low- and medium-temperature commercial refrigeration systems. For low- and medium-temperature retrofits.
An interim replacement for retrofitting low- and medium-temperature commercial refrigeration systems. For low- and medium-temperature retrofits.
General Information
- Chemical Name
- Chlorodifluoromethane, Pentafluoroethane, Propane
- Glide
- Low
- Refrigerant Class
- HCFC
- Typical Lubricant
- Alkylbenzene
- Refrigerant Type
- Blend
- Brand
- Genetron®
- ASHRAE Number
- R-402A
- Substitutes
- R-502
- Application
- Commercial Refrigeration
Physical Properties
- Saturated Liquid Density
- 70 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.34 Btu/lb at 86 °F
- Critical Pressure
- 611.97 psia
- Specific Heat of Vapor
- 0.16 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight
- 101.6 lbm/lbmol
Temperature
- Critical Temperature
- 168.47 °F ASTM D-1321
- Freezing Point
- -153 °F at 1 Atm
- Boiling Point/Range
- -56.1 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- Most widely-used R-502 retrofit substitute. Higher discharge pressyure than R-502. Use either synthetic oil or blend of AB/MO with AB>50%.
General Information
- Chemical Name
- Chlorodifluoromethane, Pentafluoroethane, Propane
- Glide
- Low
- Refrigerant Class
- HCFC
- Typical Lubricant
- Alkylbenzene
- Refrigerant Type
- Blend
- Brand
- Genetron®
- ASHRAE Number
- R-402A
- Substitutes
- R-502
- Application
- Commercial Refrigeration
Physical Properties
- Saturated Liquid Density
- 70 lb/ft3 at 86 °F
- Specific Heat of Liquid
- 0.34 Btu/lb at 86 °F
- Critical Pressure
- 611.97 psia
- Specific Heat of Vapor
- 0.16 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight
- 101.6 lbm/lbmol
Temperature
- Critical Temperature
- 168.47 °F ASTM D-1321
- Freezing Point
- -153 °F at 1 Atm
- Boiling Point/Range
- -56.1 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
Standards & Approvals
- ASHRAE Safety Classification
- A1
Other
- Other Notes
- Most widely-used R-502 retrofit substitute. Higher discharge pressyure than R-502. Use either synthetic oil or blend of AB/MO with AB>50%.
- Chemical Name : Chlorodifluoromethane, Pentafluoroethane, Propane
- Glide : Low
- Refrigerant Class : HCFC
- Typical Lubricant : Alkylbenzene
- Refrigerant Type : Blend
- Brand : Genetron®
- ASHRAE Number : R-402A
- Substitutes : R-502
- Application : Commercial Refrigeration
- Saturated Liquid Density : 70 lb/ft3 at 86 °F
- Specific Heat of Liquid : 0.34 Btu/lb at 86 °F
- Critical Pressure : 611.97 psia
- Specific Heat of Vapor : 0.16 Btu/lb at 86 °F and 1 Atm, at Cp
- Molecular Weight : 101.6 lbm/lbmol
- Critical Temperature : 168.47 °F ASTM D-1321
- Freezing Point : -153 °F at 1 Atm
- Boiling Point/Range : -56.1 °F at 1 Atm
- Flammable Range : None, %vol. in air Based on ASHRAE Standard 34 with Match Ignition
- ASHRAE Safety Classification : A1
- Other Notes : Most widely-used R-502 retrofit substitute. Higher discharge pressyure than R-502. Use either synthetic oil or blend of AB/MO with AB>50%.
Others
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
application/pdf 404.2 KB
6/24/2021
404.2 KB
Name
Description
File Size
Date
Size
Solstice® N40, Solstice N13 pressure-temperature charts
404.2 KB
6/24/2021
404.2 KB