HCFCs
Genetron® MP66 (R-401B)
An interim replacement for R-12 in low-temperature commercial refrigeration systems. For transport refrigeration, low temperature retrofits, retrofits including air conditioners and dehumidifiers.
Overview
An interim replacement for R-12 in low-temperature commercial refrigeration systems. For transport refrigeration, low temperature retrofits, retrofits including air conditioners and dehumidifiers.
Specifications
General Information
- Glide
- Moderate
- Linear Formula
- CHClF2, CHF2CH, CHClFCF3
- Substitutes
- CFC-12
- Contains
- HCFC-22 (61%), HFC-152a (11%), HCFC-124 (28%)
- Refrigerant Class
- HCFC
- Chemical Name
- Chlorodifluoromethane, Difluoroethane, Chlorotetrafluoroethane
- ASHRAE Number
- R-401B
- Application
- Commercial Refrigeration
- Typical Lubricant
- Alkylbenzene
- Refrigerant Type
- Blend
- Brand
- Genetron®
Physical Properties
- Molecular Weight
- 92.9 lbm/lbmol
- Saturated Liquid Density
- 73.1 lb/ft3 at 86 °F
- Specific Heat of Vapor
- 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Specific Heat of Liquid
- 0.31 Btu/lb at 86 °F
- Critical Pressure
- 681.66 psia
Temperature
- Critical Temperature
- 222.02 °F (ASTM D-1321)
- Boiling Point/Range
- -30.2 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Glide
- Moderate
- Linear Formula
- CHClF2, CHF2CH, CHClFCF3
- Substitutes
- CFC-12
- Contains
- HCFC-22 (61%), HFC-152a (11%), HCFC-124 (28%)
- Refrigerant Class
- HCFC
- Chemical Name
- Chlorodifluoromethane, Difluoroethane, Chlorotetrafluoroethane
- ASHRAE Number
- R-401B
- Application
- Commercial Refrigeration
- Typical Lubricant
- Alkylbenzene
- Refrigerant Type
- Blend
- Brand
- Genetron®
Physical Properties
- Molecular Weight
- 92.9 lbm/lbmol
- Saturated Liquid Density
- 73.1 lb/ft3 at 86 °F
- Specific Heat of Vapor
- 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Specific Heat of Liquid
- 0.31 Btu/lb at 86 °F
- Critical Pressure
- 681.66 psia
Temperature
- Critical Temperature
- 222.02 °F (ASTM D-1321)
- Boiling Point/Range
- -30.2 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Glide : Moderate
- Linear Formula : CHClF2, CHF2CH, CHClFCF3
- Substitutes : CFC-12
- Contains : HCFC-22 (61%), HFC-152a (11%), HCFC-124 (28%)
- Refrigerant Class : HCFC
- Chemical Name : Chlorodifluoromethane, Difluoroethane, Chlorotetrafluoroethane
- ASHRAE Number : R-401B
- Application : Commercial Refrigeration
- Typical Lubricant : Alkylbenzene
- Refrigerant Type : Blend
- Brand : Genetron®
- Molecular Weight : 92.9 lbm/lbmol
- Saturated Liquid Density : 73.1 lb/ft3 at 86 °F
- Specific Heat of Vapor : 0.15 Btu/lb at 86 °F and 1 Atm, at Cp
- Specific Heat of Liquid : 0.31 Btu/lb at 86 °F
- Critical Pressure : 681.66 psia
- Critical Temperature : 222.02 °F (ASTM D-1321)
- Boiling Point/Range : -30.2 °F at 1 Atm
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- ASHRAE Safety Classification : A1