HFO Blends
Solstice® N41 (R-466A)
Solstice® N41 (R-466A) is the first R-410A replacement that offers the combination of nonflammability with a GWP of 733, 65% lower than R-410A. Designed to replace R-410A in stationary residential and commercial air conditioning systems.
Overview
Solstice® N41 (R-466A) is a nonflammable, reduced global-warming-potential (GWP) refrigerant, designed to replace R-410A in stationary residential and commercial air conditioning systems. Solstice N41 offers an excellent capacity and efficiency match for R-410A. Solstice N41 is the first R-410A replacement that offers the combination of nonflammability with a GWP of 733, 65% lower than R-410A.
Specifications
General Information
- Substitutes
- R-410A
- Glide
- 1.5 °K
- Refrigerant Type
- Zeotropic blend
- Typical Lubricant
- POE
- Application
- Commercial A/C
- Residential A/C
- ASHRAE Number
- R-466A
- Brand
- Solstice®
- Refrigerant Class
- HFO Blend
Physical Properties
- Weight Percentage
- 49 / 11.5 / 39.5
- Critical Pressure
- 5144 kPa
- Molecular Weight
- 80.7 lbm/lbmol
- Composition
- R-32 / R-125 / R-13I1
- Liquid Density
- 1345 kg/m³ at 2.0 °C
Temperature
- Critical Temperature
- 76.5 °C
- Boiling Point/Range
- -51.7 °C
Safety & Environment
- Global Warming Potential
- 733
- Ozone Depletion Potential
- ~0 (CFC-11=1.0)
- 8-Hr Time Weighted Average
- 860 ppm
Standards & Approvals
- ASHRAE Safety Classification
- A1
General Information
- Substitutes
- R-410A
- Glide
- 1.5 °K
- Refrigerant Type
- Zeotropic blend
- Typical Lubricant
- POE
- Application
- Commercial A/C
- Residential A/C
- ASHRAE Number
- R-466A
- Brand
- Solstice®
- Refrigerant Class
- HFO Blend
Physical Properties
- Weight Percentage
- 49 / 11.5 / 39.5
- Critical Pressure
- 5144 kPa
- Molecular Weight
- 80.7 lbm/lbmol
- Composition
- R-32 / R-125 / R-13I1
- Liquid Density
- 1345 kg/m³ at 2.0 °C
Temperature
- Critical Temperature
- 76.5 °C
- Boiling Point/Range
- -51.7 °C
Safety & Environment
- Global Warming Potential
- 733
- Ozone Depletion Potential
- ~0 (CFC-11=1.0)
- 8-Hr Time Weighted Average
- 860 ppm
Standards & Approvals
- ASHRAE Safety Classification
- A1
- Substitutes : R-410A
- Glide : 1.5 °K
- Refrigerant Type : Zeotropic blend
- Typical Lubricant : POE
- Application : Commercial A/C|Residential A/C
- ASHRAE Number : R-466A
- Brand : Solstice®
- Refrigerant Class : HFO Blend
- Weight Percentage : 49 / 11.5 / 39.5
- Critical Pressure : 5144 kPa
- Molecular Weight : 80.7 lbm/lbmol
- Composition : R-32 / R-125 / R-13I1
- Liquid Density : 1345 kg/m³ at 2.0 °C
- Critical Temperature : 76.5 °C
- Boiling Point/Range : -51.7 °C
- Global Warming Potential : 733
- Ozone Depletion Potential : ~0 (CFC-11=1.0)
- 8-Hr Time Weighted Average : 860 ppm
- ASHRAE Safety Classification : A1
Brochure
Name
Description
File Size
Date
Size
Solstice® N41 helps OEMs meet industry calls for changes in safety and environmental compliance
application/pdf 278.81 KB
6/24/2021
278.81 KB
Sell Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Solstice® N41 helps OEMs meet industry calls for changes in safety and environmental compliance
278.81 KB
6/24/2021
278.81 KB
Name
Description
File Size
Date
Size
Solstice® N41 helps OEMs meet industry calls for changes in safety and environmental compliance
278.81 KB
6/24/2021