/content/thermalmanagement/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermal Gap Filler Pads

TGP8000

Exhibits low oil bleeding and outgassing along with low hardness. Naturally tacky, and requires no additional adhesive which could inhibit thermal performance. (Grey color, 0.2 Thermal Impedance, 8.0 Thermal Conductivity, Hardness 30 on Shore 00)

Overview
Honeywell Thermal Gap Filler Pads (TGPs) provide high thermal performance with ease of use for many applications. Ultra-high compressibility enables low stress and excellent conformity to mating surfaces. Honeywell TGP models are naturally tacky, and require no additional adhesive which could inhibit thermal performance. TGP models have been designed to minimize thermal resistance at interfaces, and maintain effective performance through reliability testing. TGP models are silicone based, therefore they offer a certain anti-shock effect, with electrical isolation and non-flammability.Typical Applications• Consumer electronics• Telecommunications & network servers• Automotive electronics• Power devices & modules• Semiconductor logic & memoryFeatures• High thermal performance• Ultra-high compressibility for low stress applications• Excellent surface wetting for low contact resistance• High reliability• Electrically insulating
Specifications

Physical Properties

  • Color
    • Grey
  • Specific Gravity
    • 3.4, Test Method ASTM D792
  • Thickness (mm)
    • 0.5-5, Test Method ASTM D374
  • Shelf Life
    • 12 months Year
  • Hardness
    • 30 Shore00, Test Method ASTM D2240

Thermal Properties

  • Thermal Conductivity
    • 8.0 W/m-K, Test Method ASTM D5470
  • Thermal Impedance
    • 0.20 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470

Electrical Properties

  • Dielectric Constant
    • 8.3 at 1MHz, Test Method ASTM D150
  • Volume Resistivity
    • 6.47x1015 ohm-cm, Test Method ASTM D257

Flammability Properties

  • Flammability
    • V-0, Test Method UL94

General Information

  • Key Features
    • Low Oil Bleeding, Low Outgassing, Low Hardness
  • Application
    • High Compressibility

Physical Properties

  • Color
    • Grey
  • Specific Gravity
    • 3.4, Test Method ASTM D792
  • Thickness (mm)
    • 0.5-5, Test Method ASTM D374
  • Shelf Life
    • 12 months Year
  • Hardness
    • 30 Shore00, Test Method ASTM D2240

Thermal Properties

  • Thermal Conductivity
    • 8.0 W/m-K, Test Method ASTM D5470
  • Thermal Impedance
    • 0.20 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470

Electrical Properties

  • Dielectric Constant
    • 8.3 at 1MHz, Test Method ASTM D150
  • Volume Resistivity
    • 6.47x1015 ohm-cm, Test Method ASTM D257

Flammability Properties

  • Flammability
    • V-0, Test Method UL94

General Information

  • Key Features
    • Low Oil Bleeding, Low Outgassing, Low Hardness
  • Application
    • High Compressibility
  • Color : Grey
  • Thermal Conductivity : 8.0 W/m-K, Test Method ASTM D5470
  • Thermal Impedance : 0.20 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
  • Specific Gravity : 3.4, Test Method ASTM D792
  • Thickness (mm) : 0.5-5, Test Method ASTM D374
  • Shelf Life : 12 months Year
  • Hardness : 30 Shore00, Test Method ASTM D2240
  • Dielectric Constant : 8.3 at 1MHz, Test Method ASTM D150
  • Volume Resistivity : 6.47x1015 ohm-cm, Test Method ASTM D257
  • Flammability : V-0, Test Method UL94
  • Key Features : Low Oil Bleeding, Low Outgassing, Low Hardness
  • Application : High Compressibility
Brochure
Name
Description
File Size
Date
Size
879055 ADM FLR TIMs LTR
application/pdf 73.66 KB
11/8/2022
73.66 KB
Thermal Gap Filler Pads
application/pdf 52.38 KB
11/8/2022
52.38 KB
Thermal Interface Materials Electronics Brochure
application/pdf 819.47 KB
11/8/2022
819.47 KB
Name
Description
File Size
Date
Size
879055 ADM FLR TIMs LTR
73.66 KB
11/8/2022
73.66 KB
Thermal Gap Filler Pads
52.38 KB
11/8/2022
52.38 KB
Thermal Interface Materials Electronics Brochure
819.47 KB
11/8/2022
819.47 KB
Name
Description
File Size
Date
Size
879055 ADM FLR TIMs LTR
73.66 KB
11/8/2022
Thermal Gap Filler Pads
52.38 KB
11/8/2022
Thermal Interface Materials Electronics Brochure
819.47 KB
11/8/2022