Thermal Gap Filler Pads
TGP8000HV
Low thermal impedance, higher breakdown voltage than the plain TGP8000, and exhibits low oil bleeding and outgassing. (Grey color, 0.2 Thermal Impedance, 8.0 Thermal Conductivity, Hardness 60 on Shore 00)
Honeywell Thermal Gap Filler Pads (TGPs) provide high thermal performance with ease of use for many applications. Ultra-high compressibility enables low stress and excellent conformity to mating surfaces. Honeywell TGP models are naturally tacky, and require no additional adhesive which could inhibit thermal performance. TGP models have been designed to minimize thermal resistance at interfaces, and maintain effective performance through reliability testing. TGP models are silicone based, therefore they offer a certain anti-shock effect, with electrical isolation and non-flammability.Typical Applications• Consumer electronics• Telecommunications & network servers• Automotive electronics• Power devices & modules• Semiconductor logic & memoryFeatures• High thermal performance• Ultra-high compressibility for low stress applications• Excellent surface wetting for low contact resistance• High reliability• Electrically insulating
Physical Properties
- Thermal Impedance
- 0.20 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Thermal Conductivity
- 8.0 W/m-K, Test Method ASTM D5470
- Hardness
- 60 Shore00, Test Method ASTM D2240
- Specific Gravity
- 3.5, Test Method ASTM D792
- Thickness mm
- 0.5-5, Test Method ASTM D374
- Color
- Grey
Safety & Environment
- Flammability
- V-0, Test Method UL94
Electrical Properties
- Dielectric Strength
- 8000 V/mm, Test Method ASTM D149
- Dielectric Constant
- 8.3 at 1MHz, Test Method ASTM D150
- Volume Resistivity
- 6.47x1015 ohm-cm, Test Method ASTM D257
Other
- Other Notes
- Thickness Range: 0.5-5.0mm with 0.25mm incremental, Thickness Tolerance: >=1mm, ±10%, 0.5-1mm, ±0.1mm
Physical Properties
- Thermal Impedance
- 0.20 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Thermal Conductivity
- 8.0 W/m-K, Test Method ASTM D5470
- Hardness
- 60 Shore00, Test Method ASTM D2240
- Specific Gravity
- 3.5, Test Method ASTM D792
- Thickness mm
- 0.5-5, Test Method ASTM D374
- Color
- Grey
Safety & Environment
- Flammability
- V-0, Test Method UL94
Electrical Properties
- Dielectric Strength
- 8000 V/mm, Test Method ASTM D149
- Dielectric Constant
- 8.3 at 1MHz, Test Method ASTM D150
- Volume Resistivity
- 6.47x1015 ohm-cm, Test Method ASTM D257
Other
- Other Notes
- Thickness Range: 0.5-5.0mm with 0.25mm incremental, Thickness Tolerance: >=1mm, ±10%, 0.5-1mm, ±0.1mm
- Thermal Impedance : 0.20 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Thermal Conductivity : 8.0 W/m-K, Test Method ASTM D5470
- Hardness : 60 Shore00, Test Method ASTM D2240
- Specific Gravity : 3.5, Test Method ASTM D792
- Thickness mm : 0.5-5, Test Method ASTM D374
- Color : Grey
- Flammability : V-0, Test Method UL94
- Dielectric Strength : 8000 V/mm, Test Method ASTM D149
- Dielectric Constant : 8.3 at 1MHz, Test Method ASTM D150
- Volume Resistivity : 6.47x1015 ohm-cm, Test Method ASTM D257
- Other Notes : Thickness Range: 0.5-5.0mm with 0.25mm incremental, Thickness Tolerance: >=1mm, ±10%, 0.5-1mm, ±0.1mm