Honeywell thermal insulation (TIP) are produced from silicone resin as the matrix and glass fiber as the filler. It has excellent thermal insulation performance, tear resistance and puncture resistance, providing a better choice for high-power and high-voltage applications. The Thermal Insulators series is Honeywell’s latest high-performance thermal conductivity and insulation material. It is made with silicon resin as the matrix, reinforced with glass fiber as the substrate.
Reset Filters
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Product Finder
Start your search with category name, product name, part number, etc.