https://thermalmanagement.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermal Insulators

TIP5000

The TIP series is Honeywell’s latest high-performance thermal conductivity and insulation material. It is made with silicon resin as the matrix, reinforced with glass fibers as the substrate.

The TIP series is Honeywell’s latest high-performance thermal conductivity and insulation material. It is made with silicon resin as the matrix, reinforced with glass fibers as the substrate. Typical Applications • Automotive electronics • Power conversion equipment • Power supply equipment • Motor controllers • Speaker amplifier • Power switch Features • High thermal performance • High breakdown voltage • Good resistance to tears, cut-throughs and punctures • Single side PSA available for easy assembly

Physical Properties

  • Color
    • White
  • Shelf Life
    • 12 months
  • Thermal Conductivity
    • 5.0 W/m-K, Test Method Hot Disc
  • Hardness
    • 90 ShoreA, Test Method ASTM D2240
  • Thickness (mm)
    • 0.25~0.50mm, Test Method ASTM D374
  • Thermal Impedance
    • 0.18 °C·in²/W, @10 psi, Test Method ASTM D5470
    • 0.15 °C·in²/W, @50 psi, Test Method ASTM D5470
  • Specific Gravity
    • 2.5, Test Method ASTM D792

Electrical Properties

  • Volume Resistivity
    • 5.0X1013 ohm-cm, Test Method ASTM D257
  • Dielectric Constant
    • 3.5 at 1MHz, Test Method ASTM D150

Temperature

  • Storage Temperature
    • 23±2°C

Physical Properties

  • Color
    • White
  • Shelf Life
    • 12 months
  • Thermal Conductivity
    • 5.0 W/m-K, Test Method Hot Disc
  • Hardness
    • 90 ShoreA, Test Method ASTM D2240
  • Thickness (mm)
    • 0.25~0.50mm, Test Method ASTM D374
  • Thermal Impedance
    • 0.18 °C·in²/W, @10 psi, Test Method ASTM D5470
    • 0.15 °C·in²/W, @50 psi, Test Method ASTM D5470
  • Specific Gravity
    • 2.5, Test Method ASTM D792

Electrical Properties

  • Volume Resistivity
    • 5.0X1013 ohm-cm, Test Method ASTM D257
  • Dielectric Constant
    • 3.5 at 1MHz, Test Method ASTM D150

Temperature

  • Storage Temperature
    • 23±2°C
  • Color : White
  • Shelf Life : 12 months
  • Thermal Conductivity : 5.0 W/m-K, Test Method Hot Disc
  • Hardness : 90 ShoreA, Test Method ASTM D2240
  • Thickness (mm) : 0.25~0.50mm, Test Method ASTM D374
  • Thermal Impedance : 0.18 °C·in²/W, @10 psi, Test Method ASTM D5470|0.15 °C·in²/W, @50 psi, Test Method ASTM D5470
  • Specific Gravity : 2.5, Test Method ASTM D792
  • Volume Resistivity : 5.0X1013 ohm-cm, Test Method ASTM D257
  • Dielectric Constant : 3.5 at 1MHz, Test Method ASTM D150
  • Storage Temperature : 23±2°C