Thermal Putty Pads
TGP6000PT
Honeywell Thermally Conductive Putty Pads TGPXXXXPT series enables excellent gap-filling capability for applications with large dimensional variances. (6.0 W/m·K, ultra soft pad)
Honeywell Thermally Conductive Putty Pads provide high thermal performance and solid thermal reliability. The material’s putty-like consistency enables excellent gap-filling capability for applications with large dimensional variances. Special surface reinforcement enables easier handling for operators, with no pull-out during high-volume assembly. The product is naturally tacky and requires no additional adhesive to mate to the heat source and heat sink.Typical Applications• EV battery & charging station• Automotive electronics• Power devices & modules• Telecommunications & network serversFeatures• High thermal performance• Ultra-soft• High compressibility• Excellent gap-filling capability• Naturally tacky
Physical Properties
- Thermal Conductivity
- 6.0 W/m-K, Test Method ASTM D5470
- Color
- Grey
- Hardness
- 5 Shore00, Test Method ASTM D2240
- Thickness mm
- 0.5-5, Test Method ASTM D374
- Thermal Impedance
- 0.27 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Specific Gravity
- 3.4, Test Method ASTM D792
Electrical Properties
- Volume Resistivity
- 4.0x1015 ohm-cm, Test Method ASTM D257
- Dielectric Constant
- 6.5 at 1MHz, Test Method ASTM D150
Safety & Environment
- Flammability
- V-0, Test Method UL94
Other
- Other Notes
- Thickness Range: 0.5-5.0mm with 0.25mm incremental, Thickness Tolerance: >=1mm, ±10%, 0.5-1mm, ±0.1mm
Physical Properties
- Thermal Conductivity
- 6.0 W/m-K, Test Method ASTM D5470
- Color
- Grey
- Hardness
- 5 Shore00, Test Method ASTM D2240
- Thickness mm
- 0.5-5, Test Method ASTM D374
- Thermal Impedance
- 0.27 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Specific Gravity
- 3.4, Test Method ASTM D792
Electrical Properties
- Volume Resistivity
- 4.0x1015 ohm-cm, Test Method ASTM D257
- Dielectric Constant
- 6.5 at 1MHz, Test Method ASTM D150
Safety & Environment
- Flammability
- V-0, Test Method UL94
Other
- Other Notes
- Thickness Range: 0.5-5.0mm with 0.25mm incremental, Thickness Tolerance: >=1mm, ±10%, 0.5-1mm, ±0.1mm
- Thermal Conductivity : 6.0 W/m-K, Test Method ASTM D5470
- Color : Grey
- Hardness : 5 Shore00, Test Method ASTM D2240
- Thickness mm : 0.5-5, Test Method ASTM D374
- Thermal Impedance : 0.27 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Specific Gravity : 3.4, Test Method ASTM D792
- Volume Resistivity : 4.0x1015 ohm-cm, Test Method ASTM D257
- Dielectric Constant : 6.5 at 1MHz, Test Method ASTM D150
- Flammability : V-0, Test Method UL94
- Other Notes : Thickness Range: 0.5-5.0mm with 0.25mm incremental, Thickness Tolerance: >=1mm, ±10%, 0.5-1mm, ±0.1mm