/content/thermalmanagement/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermal Two-Part Hybrids

HLT3000

Honeywell HLT series products are two-component cured-in-place dispensable gap fillers could be easily dispensed w/good thixotropic characteristics & low viscosity, provides high compressibility & excellent long term reliability.(3.0 W/m·K,printable)

Overview
Two-Part, Dispensable, Very Low Compression Force HLT series products are two-component, dispensable thermally conductive gels, which offer long-term reliability and superior softness. The enhanced bonding force between the polymer base and the filler minimizes oil separation issues in storage. Prior to curing, the material maintains good thixotropic characteristics and low viscosity to be easily dispensed.Typical Applications• Consumer electronics• Telecommunications equipment• Automotive electronics• Memory & power modulesFeatures• Low contact resistance• Easily to dispense and rework• High compressibility for low stress applications• Long-term reliability• Reduced oil separation• No pump-out and cracking
Specifications

Physical Properties

  • Shelf Life
    • 6 months Year

General Information

  • Typical Uses
    • Consumer electronics
    • Memory & power modules
    • Telecommunications equipment
  • Key Features
    • High compressibility for low stress applications
    • Long-term reliability
    • Low contact resistance
    • No pump-out and cracking
    • Printable
    • Reduced oil separation
  • Application
    • Automation Gap Filler

Physical Properties

  • Shelf Life
    • 6 months Year

General Information

  • Typical Uses
    • Consumer electronics
    • Memory & power modules
    • Telecommunications equipment
  • Key Features
    • High compressibility for low stress applications
    • Long-term reliability
    • Low contact resistance
    • No pump-out and cracking
    • Printable
    • Reduced oil separation
  • Application
    • Automation Gap Filler
  • Shelf Life : 6 months Year
  • Typical Uses : Consumer electronics|Memory & power modules|Telecommunications equipment
  • Key Features : High compressibility for low stress applications|Long-term reliability|Low contact resistance|No pump-out and cracking|Printable|Reduced oil separation
  • Application : Automation Gap Filler
Others
Name
Description
File Size
Date
Size
Thermal Two-Part Hybrid: HLT3000
application/pdf 46.16 KB
11/8/2022
46.16 KB
Brochure
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 819.47 KB
11/8/2022
819.47 KB
879055 ADM FLR TIMs LTR
application/pdf 73.66 KB
11/8/2022
73.66 KB
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
819.47 KB
11/8/2022
819.47 KB
Thermal Two-Part Hybrid: HLT3000
46.16 KB
11/8/2022
46.16 KB
879055 ADM FLR TIMs LTR
73.66 KB
11/8/2022
73.66 KB
Name
Description
File Size
Date
Size
Thermal Two-Part Hybrid: HLT3000
46.16 KB
11/8/2022
Thermal Interface Materials Electronics Brochure
819.47 KB
11/8/2022
879055 ADM FLR TIMs LTR
73.66 KB
11/8/2022