CFCs
Genetron® 500 (R-500)
U.S. production stopped December 31, 1995. Genetron 500, an azeotropic mixture, had slightly higher vapor pressures and higher capacities from the same compressor displacement. A mixture of R-12 and R-152a, R-500 was mostly used in dehumidifiers.
Overview
U.S. production stopped December 31, 1995. Genetron® 500, an azeotropic mixture, has slightly higher vapor pressures and provides higher capacities from the same compressor displacement. A mixture of R-12 and R-152a, R-500 was mostly used in dehumidifiers.
Specifications
General Information
- Typical Lubricant
- Mineral Oil
- Refrigerant Class
- CFC
- ASHRAE Number
- R-500
- Application
- Commercial A/C
- Commercial Refrigeration
- Brand
- Genetron®
- Refrigerant Type
- Azeotropic blend
Temperature
- Boiling Point/Range
- -28.5 °F at 1 Atm
General Information
- Typical Lubricant
- Mineral Oil
- Refrigerant Class
- CFC
- ASHRAE Number
- R-500
- Application
- Commercial A/C
- Commercial Refrigeration
- Brand
- Genetron®
- Refrigerant Type
- Azeotropic blend
Temperature
- Boiling Point/Range
- -28.5 °F at 1 Atm
- Typical Lubricant : Mineral Oil
- Refrigerant Class : CFC
- ASHRAE Number : R-500
- Application : Commercial A/C|Commercial Refrigeration
- Brand : Genetron®
- Refrigerant Type : Azeotropic blend
- Boiling Point/Range : -28.5 °F at 1 Atm