HFCs
Genetron® 23 - (R-23)
A specialty low temperature refrigerant that may be used to replace R-13 and R-503 in the low stage of cascade systems. For new equipment and retrofits.
Overview
A specialty low temperature refrigerant that may be used to replace R-13 and R-503 in the low stage of cascade systems. For new equipment and retrofits.
Specifications
General Information
- Typical Lubricant
- POE
- Refrigerant Class
- HFC
- Refrigerant Type
- Single component fluid
- Linear Formula
- CHF3
- Chemical Name
- Trifluoromethane
- ASHRAE Number
- R-23
- Substitutes
- CFC-13, R-503
- Application
- Commercial Refrigeration
- Brand
- Genetron®
Physical Properties
- Saturated Liquid Density
- 77.6 lb/ft3 at -30 °F
- Specific Heat of Liquid
- 0.34 at -30 °F
- Specific Heat of Vapor
- 0.13 at -30 °F
- Critical Pressure
- 700.82 psia
- Molecular Weight
- 70 lbm/lbmol
Temperature
- Critical Temperature
- 79.057 °F (ASTM D-1321)
- Boiling Point/Range
- -115.6 °F at 1 Atm
- Freezing Point
- -247 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- Not classified
General Information
- Typical Lubricant
- POE
- Refrigerant Class
- HFC
- Refrigerant Type
- Single component fluid
- Linear Formula
- CHF3
- Chemical Name
- Trifluoromethane
- ASHRAE Number
- R-23
- Substitutes
- CFC-13, R-503
- Application
- Commercial Refrigeration
- Brand
- Genetron®
Physical Properties
- Saturated Liquid Density
- 77.6 lb/ft3 at -30 °F
- Specific Heat of Liquid
- 0.34 at -30 °F
- Specific Heat of Vapor
- 0.13 at -30 °F
- Critical Pressure
- 700.82 psia
- Molecular Weight
- 70 lbm/lbmol
Temperature
- Critical Temperature
- 79.057 °F (ASTM D-1321)
- Boiling Point/Range
- -115.6 °F at 1 Atm
- Freezing Point
- -247 °F at 1 Atm
Safety & Environment
- Flammable Range
- None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
Standards & Approvals
- ASHRAE Safety Classification
- Not classified
- Typical Lubricant : POE
- Refrigerant Class : HFC
- Refrigerant Type : Single component fluid
- Linear Formula : CHF3
- Chemical Name : Trifluoromethane
- ASHRAE Number : R-23
- Substitutes : CFC-13, R-503
- Application : Commercial Refrigeration
- Brand : Genetron®
- Saturated Liquid Density : 77.6 lb/ft3 at -30 °F
- Specific Heat of Liquid : 0.34 at -30 °F
- Specific Heat of Vapor : 0.13 at -30 °F
- Critical Pressure : 700.82 psia
- Molecular Weight : 70 lbm/lbmol
- Critical Temperature : 79.057 °F (ASTM D-1321)
- Boiling Point/Range : -115.6 °F at 1 Atm
- Freezing Point : -247 °F at 1 Atm
- Flammable Range : None, %vol. in air (Based on ASHRAE Standard 34 with Match Ignition)
- ASHRAE Safety Classification : Not classified