/content/thermalmanagement/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

HFO Blends

Solstice® EC40

Solstice® EC40 (R-515B) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.

Overview
Solstice® EC40 (R-515B) can cool high performance electronics more effectively and efficiently than traditional air-cooling and can serve applications in telecom, datacenter, consumer electronics, power electronics, among others.
Specifications

General Information

  • ASHRAE Number
    • R-515B
  • Application
    • E-cooling
  • Brand
    • Solstice®
  • Refrigerant Type
    • Azeotropic blend
  • Typical Lubricant
    • POE
  • Refrigerant Class
    • HFO Blend

Physical Properties

  • Vapor Pressure
    • 440 kPa at 21 °C(70 °F) hectopascal
  • Appearance
    • Colorless
  • Lower Flammable Limit
    • Non-flammable

Safety & Environment

  • Ozone Depletion Potential
    • Non-ozone depleting
  • Global Warming Potential
    • 299

Standards & Approvals

  • ASHRAE Safety Classification
    • A1
  • REACH Product Stewardship
    • Approved

General Information

  • ASHRAE Number
    • R-515B
  • Application
    • E-cooling
  • Brand
    • Solstice®
  • Refrigerant Type
    • Azeotropic blend
  • Typical Lubricant
    • POE
  • Refrigerant Class
    • HFO Blend

Physical Properties

  • Vapor Pressure
    • 440 kPa at 21 °C(70 °F) hectopascal
  • Appearance
    • Colorless
  • Lower Flammable Limit
    • Non-flammable

Safety & Environment

  • Ozone Depletion Potential
    • Non-ozone depleting
  • Global Warming Potential
    • 299

Standards & Approvals

  • ASHRAE Safety Classification
    • A1
  • REACH Product Stewardship
    • Approved
  • ASHRAE Number : R-515B
  • Application : E-cooling
  • Brand : Solstice®
  • Refrigerant Type : Azeotropic blend
  • Typical Lubricant : POE
  • Refrigerant Class : HFO Blend
  • Vapor Pressure : 440 kPa at 21 °C(70 °F) hectopascal
  • Appearance : Colorless
  • Lower Flammable Limit : Non-flammable
  • Ozone Depletion Potential : Non-ozone depleting
  • Global Warming Potential : 299
  • ASHRAE Safety Classification : A1
  • REACH Product Stewardship : Approved
Sales Sheet
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
application/pdf 374.98 KB
6/24/2021
374.98 KB
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
374.98 KB
6/24/2021
374.98 KB
Name
Description
File Size
Date
Size
Two-phase liquid cooling for technology market applications
374.98 KB
6/24/2021