Thermal One-Part Hybrids
HT7000
Honeywell HT series products are precured one component, made of cross-linked silicone w/ceramic particles, dispensable and reworkable, high compressibility for low stress applications, no mixing, and additional curing or low temp storage (7.0 W/m·K)
Overview
One-Part Dispensable Very Low Compression Force Thermal conductivity liquid gap fillers not only have the benefits of shape recovery, strong material cohesion, and good long-term thermal stability — they also offer a very low thermal resistance comparable to thermal grease, and can fill gaps at interfaces. Hybrid is a substance between liquid and solid, combining the advantages of thermal grease and thermal gap pad.Typical Applications• Consumer electronics• Telecommunications equipment• Automotive electronics• Power supplies & semiconductors• Memory & power modules• Power electronicsFeatures• High thermal performance and low contact resistance• Easily dispensable and reworkable• High compressibility for low stress applications• Long-term reliability• No pump-out or cracking risk• Reduced oil separation• Requires no mixing, additional curing or low temperature storage
Specifications
Physical Properties
- Color
- N/A
- Specific Gravity
- N/A
- Dispense Rate
- N/A
- Shelf Life
- 6 months Year
- Outgassing
- N/A
Thermal Properties
- Thermal Conductivity
- 7.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- N/A
Temperature
- Storage Temperature
- N/A
General Information
- Typical Uses
- Consumer electronics
- Memory & power modules
- Power electronics
- Power supplies
- Telecommunications equipment
- Key Features
- High compressibility for low stress applications
- High thermal performance and low contact resistance
- Long-term reliability
- Low oil bleeding
- No pump-out or cracking risk
- Pre-cure
- Application
- Automation Gap Filler
Physical Properties
- Color
- N/A
- Specific Gravity
- N/A
- Dispense Rate
- N/A
- Shelf Life
- 6 months Year
- Outgassing
- N/A
Thermal Properties
- Thermal Conductivity
- 7.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- N/A
Temperature
- Storage Temperature
- N/A
General Information
- Typical Uses
- Consumer electronics
- Memory & power modules
- Power electronics
- Power supplies
- Telecommunications equipment
- Key Features
- High compressibility for low stress applications
- High thermal performance and low contact resistance
- Long-term reliability
- Low oil bleeding
- No pump-out or cracking risk
- Pre-cure
- Application
- Automation Gap Filler
- Color : N/A
- Thermal Conductivity : 7.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance : N/A
- Specific Gravity : N/A
- Dispense Rate : N/A
- Shelf Life : 6 months Year
- Outgassing : N/A
- Storage Temperature : N/A
- Typical Uses : Consumer electronics|Memory & power modules|Power electronics|Power supplies|Telecommunications equipment
- Key Features : High compressibility for low stress applications|High thermal performance and low contact resistance|Long-term reliability|Low oil bleeding|No pump-out or cracking risk|Pre-cure
- Application : Automation Gap Filler
Brochure
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
application/pdf 819.47 KB
11/8/2022
819.47 KB
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
819.47 KB
11/8/2022
819.47 KB
Name
Description
File Size
Date
Size
Thermal Interface Materials Electronics Brochure
819.47 KB
11/8/2022