https://thermalmanagement.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermal Putty Pads

TGP2000PT

Honeywell Thermally Conductive Putty Pads provide high thermal performance and solid thermal reliability. The material’s putty-like consistency enables excellent gap-filling capability for applications with large dimensional variances.

Honeywell Thermally Conductive Putty Pads provide high thermal performance and solid thermal reliability. The material’s putty-like consistency enables excellent gap-filling capability for applications with large dimensional variances. Special surface reinforcement enables easier handling for operators, with no pull-out during high-volume assembly. The product is naturally tacky and requires no additional adhesive to mate to the heat source and heat sink. Typical Applications • EV battery & charging station • Automotive electronics • Power devices & modules • Telecommunications & network servers Features • High thermal performance • Ultra-soft • High compressibility • Excellent gap-filling capability • Naturally tacky

Physical Properties

  • Color
    • Pink
  • Shelf Life
    • 12 months
  • Hardness
    • 5 Shore00, Test Method ASTM D2240
  • Thermal Conductivity
    • 2.5 W/m-K, Test Method ASTM D5470
  • Thickness (mm)
    • 0.5-5.0mm, Test Method ASTM D374
  • Thermal Impedance
    • 0.65 °C·in²/W, 1 mm at 10 psi, Test Method ASTM D5470
  • Specific Gravity
    • 2.9, Test Method ASTM D792

Electrical Properties

  • Volume Resistivity
    • 4.0X1013 ohm-cm, Test Method ASTM D257
  • Dielectric Constant
    • 6 at 1MHz, Test Method ASTM D150

Safety & Environment

  • Flammability
    • V-0, Test Method UL94

Temperature

  • Storage Temperature
    • 0-35°C, <65%RH

Physical Properties

  • Color
    • Pink
  • Shelf Life
    • 12 months
  • Hardness
    • 5 Shore00, Test Method ASTM D2240
  • Thermal Conductivity
    • 2.5 W/m-K, Test Method ASTM D5470
  • Thickness (mm)
    • 0.5-5.0mm, Test Method ASTM D374
  • Thermal Impedance
    • 0.65 °C·in²/W, 1 mm at 10 psi, Test Method ASTM D5470
  • Specific Gravity
    • 2.9, Test Method ASTM D792

Electrical Properties

  • Volume Resistivity
    • 4.0X1013 ohm-cm, Test Method ASTM D257
  • Dielectric Constant
    • 6 at 1MHz, Test Method ASTM D150

Safety & Environment

  • Flammability
    • V-0, Test Method UL94

Temperature

  • Storage Temperature
    • 0-35°C, <65%RH
  • Color : Pink
  • Shelf Life : 12 months
  • Hardness : 5 Shore00, Test Method ASTM D2240
  • Thermal Conductivity : 2.5 W/m-K, Test Method ASTM D5470
  • Thickness (mm) : 0.5-5.0mm, Test Method ASTM D374
  • Thermal Impedance : 0.65 °C·in²/W, 1 mm at 10 psi, Test Method ASTM D5470
  • Specific Gravity : 2.9, Test Method ASTM D792
  • Volume Resistivity : 4.0X1013 ohm-cm, Test Method ASTM D257
  • Flammability : V-0, Test Method UL94
  • Dielectric Constant : 6 at 1MHz, Test Method ASTM D150
  • Storage Temperature : 0-35°C, <65%RH